IESNA:LM-63-2002
[TEST]P1197626
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1A-930-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 3000K, 350mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2394
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
331.5 371.4 415.1 458.5 494.4 518.2 530.1 535.2 540 546.6
555.6 566.5 580.7 595 610.5 631.6 662 706.2 771.5 862
982.3 1140.9 1357.3 1625.8 1799 1757.1 1628.6 1451.8 1261 1079.9
894.7 690.4 472.5 277.7 112.6 28.4 0
331.5 374.2 421.7 471.2 510.4 536.2 548.9 552.7 554.6 555.6
558.1 561.4 565.7 567.5 573.3 586.1 608.7 644.7 702.9 788.5
903.8 1064.6 1306.5 1662.1 2134.9 2285.3 2163.9 2020 1860.6 1694.7
1450 1133 789.6 480.7 189.8 60.7 0
331.5 380.5 436.5 493.8 541.1 569.8 578.1 572.9 560.7 543.1
523.6 505 486.5 469.4 461 471 514.9 592.7 686.9 775.1
858.7 956.2 1089.5 1281.6 1649.5 2090.2 2000.3 1786.8 1646.6 1550.6
1413.9 1216.1 950.1 661.3 258.6 42.5 0
331.5 383.8 451.9 514.2 564 588.3 587.8 566.8 533.7 498.7
465.6 437.9 416.4 403.9 416.3 477.8 582.5 710.5 845.6 987.9
1143.6 1291.8 1433.3 1597.4 1840 2149.8 2209.9 2050.3 1871.2 1687.6
1469.6 1176.9 830.2 401.9 157.3 17.6 0
331.5 388.9 455.2 520.8 571.6 596 585.6 548.7 502 464.6
431.3 404.7 385.8 381.5 417.3 512.1 652.9 829.9 1048.1 1313.3
1604 1903 2201.9 2470.5 2775.8 3056.5 3127.6 2999.1 2754.2 2427.5
1997.9 1406.3 912.7 504.7 243.4 28.2 0
331.5 389.2 456 520.8 570 591.7 581.2 545.2 498.9 457.3
424 398 380.8 383.3 433.1 544.9 706.2 917.6 1186.3 1492
1803.7 2108.9 2415.8 2732.1 3089.8 3349.9 3364.6 3159.4 2801.9 2328.9
1834.4 1362.6 890.4 518 205.3 25.9 0
331.5 389.2 454.4 516.9 561.9 582.5 580 556.8 521 481.7
446.8 420.7 402.7 401.3 440.5 538.8 682.9 855.3 1056.7 1280
1503.1 1727.2 1942.6 2159 2455.5 2746.1 2823.8 2679.2 2433.3 2113.1
1755.8 1360.9 1025 610.4 231.7 20.5 0
331.5 384.8 445.5 502.4 543.6 564.7 571.5 567.7 552 528.4
502.2 477 455.2 443.5 454.4 507.6 604.4 729.3 862.4 985.7
1104.8 1209.4 1308 1445.9 1708.1 1971.5 1937.5 1713.9 1507.4 1324.8
1096.9 824.3 553 269 75.5 9.2 0
331.5 384.6 438.9 488.8 524.9 545.1 556.6 564 567.8 569
567 561.4 554.5 546.9 545.7 559.1 600 671.6 771.8 886
1016.7 1179 1393.4 1671.8 1964.4 2019.5 1713 1323.8 973.7 709
556.4 406.5 294.9 173.5 48.3 2 0
331.5 375.5 421.2 463.3 493.9 512.4 526.1 538 549 563
578.2 593.4 612.7 631.2 656.2 693.7 747.6 824.6 941.2 1100.2
1294.5 1519.9 1787.8 2087.2 2194.6 2036.5 1662.6 1247.6 842.6 607.7
439.7 293.4 176.6 40.7 1 0 0
331.5 374.5 417.4 453.7 481.4 498.2 510.6 523.5 535.7 549.7
566.8 585.3 608.2 633.3 664.6 709.3 771 854.5 964.6 1105.6
1288.2 1507.1 1709.9 1827.7 1805.2 1632.4 1312.1 951.9 610.9 434.2
299.7 187.8 104.6 22.8 0 0 0
331.5 368.1 407 438.7 462.3 477.8 488.5 500.2 512.6 525.3
541.3 560.4 582.7 607.4 637.1 676 728.3 797.4 885.8 1008.7
1168.8 1322.5 1397.9 1372 1281.1 1128.7 888.6 601.3 324.7 191.8
105.7 47.3 18.3 2.3 0 0 0
331.5 364.3 394.5 416.6 433.2 443.3 450.4 459.6 467.7 475.5
486.4 500.9 518 534.5 552.2 573.8 599.2 629.7 667.1 704.5
715.9 678.3 583.2 471.5 347.2 241 170.2 122.9 86.3 62
41.9 25.1 14 6.3 1.2 0 0
331.5 354.9 377.3 393.8 403.4 408.3 411.8 413.3 412.3 408.5
402.9 399.9 396.6 388.7 371.4 346.7 320.9 296.4 275.3 260.9
253.6 247.1 238 222.6 210.9 201.9 173.8 140.8 93 65.1
46.5 32.3 21.4 9.2 1.3 0 0
331.5 345.5 361.7 373.9 380.5 382.1 378.3 368.1 351.6 330.2
307.1 288.4 276.2 268.8 262.9 254.1 241.6 229.6 220.2 215.2
215.2 216.5 216.9 215.6 205.8 184.4 161.6 146.5 123.4 99.1
71.9 47.2 25.7 10.1 0.7 0 0
331.5 337.9 345.7 354.6 361 360.4 351.6 334.6 314 294.7
278.7 267.3 260.7 255.8 250 241.1 228.6 213.4 198.6 186.9
180.6 181.4 186.5 190 188.7 182.9 170.4 150.1 127.5 106.2
86.3 67.8 49.3 28.7 12.4 0 0
331.5 327.7 330.2 336.4 343.4 346.7 341.6 330.3 317.8 306.6
295.2 282.3 269 256 243.3 229.9 215.2 199.7 185 173
162.3 153.2 145.5 140.5 139 138.5 135.9 130 119.7 105.4
81.3 55.7 30.8 16.3 5.9 0 0
331.5 320.9 314.8 316.2 326.2 339.1 349.1 350 342.9 331.7
318.6 303.1 285.1 266.2 248.2 231.1 214.7 198.9 184.7 173.7
165.6 160.3 156 150.7 142.7 130 116.8 107.2 98.6 89.1
76.5 59.2 38.1 22.1 7.3 0 0
331.5 312.9 298.7 296.5 306.4 331.3 358 370.6 366.8 352.6
335.6 318.3 300 279.7 259.4 239.6 221 203.8 188.8 177.3
168.5 162.4 160 158.3 154.7 146.8 137.2 126.3 115.3 102.4
86.7 67.6 49.8 31.3 10.2 0 0
331.5 305.1 283.8 273.3 278.4 303.5 340.2 369.8 376.8 364.5
343.9 324.1 305.8 286.6 267.7 248.7 229.9 211.6 195.6 183.4
173.2 166.4 161.5 159.3 156.2 150.4 142.2 132.9 122.9 111.7
96.1 76.4 56.1 30.8 9.6 0.3 0
331.5 298.2 274.8 260.9 262.9 285.3 319.3 349 365.6 361
343.7 324.1 305.8 287.6 269.8 252 233.5 215.4 199.6 186.2
174.8 167.1 161.3 157.8 154.2 147.6 137.9 127.3 116.8 104.4
89.1 68.9 50.1 26.7 7.3 0 0
331.5 296.9 269 249.7 246.1 260.9 287.5 317.8 337.9 339.9
329.2 312.5 296 280.7 265.5 249.2 232 214.7 198.7 185
173.3 164.9 157.7 151.1 143.2 131.4 115.1 96.1 78.3 63.7
49.1 32.8 20 10.1 0.8 0 0
331.5 288.8 254.5 227.4 214.1 214.7 223.1 234.5 243.6 248.4
248.4 242.4 234.8 226.8 217.9 208.5 199.2 189.2 177.1 164.8
152.9 139.4 125.3 113.1 100.8 84.1 67.6 55.6 46 36.6
26.9 16.7 7.8 2.1 0 0 0
331.5 282.8 243.4 210.6 190.3 181.6 178.8 178.4 177.5 176
172.8 166.9 159.8 151.4 141.5 133.4 125.5 119.4 115.4 113.8
111.7 107 99.6 90.2 79 67.3 56.4 46.8 37.8 29.5
21.1 11.9 5.1 0.8 0 0 0
331.5 279.9 236 200.2 176.6 164.9 158.8 153.5 147.6 141
135.1 130.3 124.8 120.4 115.1 109.8 104.2 97 88.9 82.1
75.2 68.9 63.5 59.2 54.4 48.5 41.9 35.3 28.2 21.6
14.7 9.2 4.5 0.2 0 0 0
331.5 277.4 231.5 194.8 170 156.8 148.8 141 133.6 126.2
119.1 113 107.2 101.4 96.1 91 85.6 80 74.7 69.1
63.8 59.2 55.1 50.6 45.4 40.7 35.5 29.5 22.8 16.8
12.2 7.3 2.5 0 0 0 0
331.5 279.7 233 195.6 168.9 153.4 143 135.1 128.3 121.7
115.1 108.8 102.4 96.6 91.4 86.1 80.6 74.7 68.8 62.7
57.4 52.9 49.1 45.8 42.5 38.9 34 28.5 23.7 19.6
15.2 10.4 3.8 0 0 0 0
331.5 281 234.7 196.8 168.2 149.4 138.4 131.3 125 118.4
112.1 105.9 100.3 95 90 84.8 79.5 73.6 67.6 61.7
56.4 52.6 49.5 46.8 43.7 39.4 33.6 28.9 25.2 21.4
16.8 11.2 4.5 1.3 0 0 0
331.5 281 236.5 198.2 167.7 146.3 134.6 127.8 121.5 115.3
108.4 102.4 97.3 91.7 86.3 80.8 75.2 69.6 64 58.7
54.4 51.6 49 46.2 41.9 36 28.7 25.2 21.6 17.6
12.9 6.8 2.8 0.7 0 0 0
331.5 286.6 243.6 205.2 171.8 146.9 133.8 126.7 120.4 115.1
109 103.2 97.6 92.2 86.6 81.1 75.5 70.1 65 60.4
56.6 53.6 50.6 47 41.7 33.3 25.1 21.6 18.1 14.3
10.2 5.9 3.1 1.3 0.3 0 0
331.5 289.9 248.4 209.9 175.5 149.3 134.6 126.8 120.7 115.1
109.3 103.7 98.3 92.9 87.6 82.3 76.9 71.6 66.6 62.2
58.4 55.2 52 47.8 42.1 33.3 24.7 21.3 17.6 14
9.7 5.8 3.3 1.6 0.8 0 0
331.5 291.3 251.5 214.1 178.8 153.4 135.2 127.6 120.9 116.1
110.7 105.2 99.9 94.7 89.6 84.6 79.3 74 69.1 64.2
60.2 56.9 53.4 49.6 42.5 33.8 26.2 22.9 19.1 15.3
10.9 6.6 4 2.5 1.5 0.7 0
331.5 300.5 265.9 230.1 194.6 163.4 141.5 129.3 122.7 117.4
112.6 107.7 102.7 97.8 92.7 87.6 82.5 77.2 72.4 67.8
63.7 59.9 56.1 51.8 46.5 39.7 31.3 26.7 22.8 18.8
14.3 9.1 5.6 3.6 2.6 1.3 0
331.5 307.4 278.9 247.1 213.1 180.8 153.7 133.4 123.4 117.4
112.6 107.9 103.1 98.1 93.2 87.9 82.3 77.2 72.2 67.6
63.8 59.9 55.7 51.1 46 40.4 34 28.5 24.6 20.6
16.5 11.9 6.1 3.6 2.3 1.2 0
331.5 314 294.1 268.8 240.6 209.6 179.3 150.1 128 118.6
113 107.9 103.1 98.1 92.9 87.7 82.3 76.9 71.6 66
60.7 55.7 51.1 46.8 43.2 38.9 33.6 28 22.8 18.6
15 11.2 6.3 2.8 1.5 0.5 0
331.5 324.6 315 300.3 276.6 249.4 222.1 194.4 158.5 129.6
115.9 109.5 104.2 99.1 94.2 89.1 83.8 78.5 73.1 67.3
61.8 56.4 51.5 46.8 42.4 37.8 32.8 28 22.8 17.3
13.4 9.4 5.9 3.1 1.5 0.7 0
331.5 335.5 337.4 335.5 324.1 306.3 285.1 261.7 231.7 193
152.9 123.2 109 102.6 97.8 93.2 88.2 83.9 79.8 74.9
69.9 63.8 57.7 52.1 47.7 43.4 47.7 50 37.8 30.2
20 14.7 8.4 4.1 2 1 0
331.5 346.2 360.5 372.2 376.8 373.2 361.5 346.2 331.8 314.7
288.4 252.8 211.1 168.5 134.1 115.8 110.5 106.5 99.6 93.3
88.6 84.3 78.2 73.7 77.7 80.6 67.9 51.6 31.3 23.4
17.5 12.7 8.6 4.9 2.5 0.8 0
331.5 357.1 383.9 409 427.6 438.4 439 432.9 427.1 425.3
424.2 419.2 409.5 397.3 381.8 363.8 341.2 319.6 312 340.4
401.9 460.5 469.2 406.7 287 170 100.4 63.2 43.7 32
24.2 17.5 11.9 6.8 2.6 0.7 0
331.5 367.6 405.4 442.8 474.1 494.3 503.8 507.1 510.4 516.2
525.1 536.7 550.5 563.2 575.9 585.5 600.6 627.9 678.7 761.8
869.6 986.6 1100.7 1188.4 1198.7 1116.4 958.4 748.7 522.8 326.7
189.8 113 64.3 24.2 7.4 0.3 0
331.5 371.4 415.1 458.5 494.4 518.2 530.1 535.2 540 546.6
555.6 566.5 580.7 595 610.5 631.6 662 706.2 771.5 862
982.3 1140.9 1357.3 1625.8 1799 1757.1 1628.6 1451.8 1261 1079.9
894.7 690.4 472.5 277.7 112.6 28.4 0
